SLVSJ99 July 2025 TPLD2001-Q1
ADVANCE INFORMATION
When used to implement a sequential logic element, the three input signals from the connection mux go to the data (D), clock (CLK), and reset/set (nRST/nSET) inputs for the flip-flop or latch, with the output going back to the connection mux. This macro-cell has user-configurable initial state, clock polarity, reset/set polarity, output select, and output polarity parameters.
The operation of the D flip-flop/latch will follow the functional descriptions below:
The clock polarity is configurable and can be set to non-inverted (CLK) or inverted (nCLK).
Latch with nCLK: when CLK is High, then Q = D; otherwise Q remains its previous value (input D has no effect on the output, when CLK is Low).
These DFF/Latches have an option for both an active-low and active-high reset/set:
RST: If Low, then the DFF/Latch is in normal operation. If High, then Q is reset to 0.
SET: If Low, then the DFF/Latch is in normal operation. If High, then Q is set to 1.
If reset/set is not desired, users may set the polarity to active-low and connect this input to VCC or a constant High source.
These DFF/Latches have the option to further isolate the output from the input with the use of a second DFF/Latch and sampling on the falling edge of CLK and enabling the "Dual Stage DFF" option.
The output polarity is configurable and can be set to non-inverted (Q) or inverted (nQ).
Table 7-18 and Table 7-19 show the truth tables for the D flip-flop and D latch with an active-low reset/set, respectively.
|
nRST |
nSET |
CLKPOL |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|---|---|
|
0 |
— |
0 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
↓ |
0 |
Q0 |
nQ0 |
|
|
↑ |
0 |
0 |
1 |
|||
|
↓ |
1 |
Q0 |
nQ0 |
|||
|
↑ |
1 |
1 |
0 |
|||
|
0 |
— |
1 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
↓ |
0 |
0 |
1 |
|
|
↑ |
0 |
Q0 |
nQ0 |
|||
|
↓ |
1 |
1 |
0 |
|||
|
↑ |
1 |
Q0 |
nQ0 |
|
nRST |
nSET |
CLKPOL |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|---|---|
|
0 |
— |
0 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
0 |
0 |
0 |
1 |
|
|
1 |
0 |
Q0 |
nQ0 |
|||
|
0 |
1 |
1 |
0 |
|||
|
1 |
1 |
Q0 |
nQ0 |
|||
|
0 |
— |
1 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
0 |
0 |
Q0 |
nQ0 |
|
|
1 |
0 |
0 |
1 |
|||
|
0 |
1 |
Q0 |
nQ0 |
|||
|
1 |
1 |
1 |
0 |