SLVSJ99 July   2025 TPLD2001-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Supply Current Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 I2C Bus Timing Requirements
    9. 5.9 SPI Timing Requirements
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  I/O Pins
        1. 7.3.1.1 Input Modes
        2. 7.3.1.2 Output Modes
        3. 7.3.1.3 Pull-Up or Pull-Down Resistors
      2. 7.3.2  Connection Mux
      3. 7.3.3  Configurable Use Logic Blocks
        1. 7.3.3.1 2-Bit LUT or D Flip-Flop/Latch macro-cell
          1. 7.3.3.1.1 2-Bit LUT
          2. 7.3.3.1.2 D Flip-Flop/Latch
        2. 7.3.3.2 2-Bit LUT or Pattern Generator macro-cell
          1. 7.3.3.2.1 2-Bit LUT
          2. 7.3.3.2.2 Pattern Generator
        3. 7.3.3.3 3-Bit LUT or D Flip-Flop/Latch with Reset/Set macro-cell
          1. 7.3.3.3.1 3-Bit LUT
          2. 7.3.3.3.2 D Flip-Flop/Latch with Reset/Set
        4. 7.3.3.4 3-Bit LUT or D Flip-Flop/Latch or Shift Register macro-cell
          1. 7.3.3.4.1 3-Bit LUT
          2. 7.3.3.4.2 D Flip-Flop/Latch with Reset/Set
          3. 7.3.3.4.3 8-Bit Shift Register
        5. 7.3.3.5 4-Bit LUT or D Flip-Flop/Latch with Reset/Set macro-cell
          1. 7.3.3.5.1 4-Bit LUT
          2. 7.3.3.5.2 D Flip-Flop/Latch with Reset/Set
      4. 7.3.4  Configurable Logic and Timing blocks
        1. 7.3.4.1 3-Bit LUT
        2. 7.3.4.2 D Flip-Flop/Latch with Reset/Set
        3. 7.3.4.3 Counters/Delay Generators (CNT/DLY)
          1. 7.3.4.3.1 Delay Mode
          2. 7.3.4.3.2 Reset Counter Mode
          3. 7.3.4.3.3 One-Shot Mode
          4. 7.3.4.3.4 Frequency Comparator Mode
          5. 7.3.4.3.5 Edge Detector Mode
          6. 7.3.4.3.6 Delayed Edge Detector Mode
        4. 7.3.4.4 LUT/DFF + CNT modes
      5. 7.3.5  Programmable Deglitch Filter or Edge Detector
      6. 7.3.6  Deglitch Filter or Edge Detector
      7. 7.3.7  State Machine (SM)
        1. 7.3.7.1 State Machine Inputs
        2. 7.3.7.2 State Machine Outputs
        3. 7.3.7.3 Configuring the State Machine
        4. 7.3.7.4 State Machine Timing Considerations
      8. 7.3.8  8-Bit Counters/Delay Generators/Finite State Machines
      9. 7.3.9  PWM Generators
      10. 7.3.10 Watchdog Timer
      11. 7.3.11 Analog Comparators
        1. 7.3.11.1 Discrete Analog Comparator (ACMP)
        2. 7.3.11.2 Multi-channel Analog Comparator (McACMP)
      12. 7.3.12 Voltage Reference (VREF)
      13. 7.3.13 Analog Temperature Sensor (TS)
      14. 7.3.14 Analog Multiplexer (AMUX)
      15. 7.3.15 Oscillators
        1. 7.3.15.1 2kHz Fixed Frequency Oscillator
        2. 7.3.15.2 2MHz Fixed Frequency Oscillator
        3. 7.3.15.3 25MHz Fixed Frequency Oscillator
        4. 7.3.15.4 Oscillator Power Modes
      16. 7.3.16 Serial Communications
        1. 7.3.16.1 I2C Mode
        2. 7.3.16.2 SPI Mode
        3. 7.3.16.3 Virtual I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
      2. 7.4.2 Power Supply Control Modes
      3. 7.4.3 Protection Features
        1. 7.4.3.1 Device Read/Write Lock
        2. 7.4.3.2 OTP Cyclic Redundancy Check (CRC)
      4. 7.4.4 Programming
        1. 7.4.4.1 Selectable I2C/SPI Interface
        2. 7.4.4.2 One-Time Programmable Memory (OTP)
        3. 7.4.4.3 Intel HEX File Format
        4. 7.4.4.4 TPLD2001-Q1 Registers
          1. 7.4.4.4.1 TPLD2001_User Registers
          2. 7.4.4.4.2 TPLD2001_Cfg_0 Registers
          3. 7.4.4.4.3 TPLD2001_Cfg_1 Registers
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

I2C Mode

TPLD2001-Q1 I2C Serial Communications GPIO AllocationFigure 7-50 I2C Serial Communications GPIO Allocation

When configured to I2C, the following IOs are used by the macro-cell:

  • IO6: SCL

  • IO7: SDA

  • IO5: HW defined ADDR 3, A3 (optional)

  • IO4: HW defined ADDR 4, A4 (optional)

  • IO3: HW defined ADDR 5, A5 (optional)

  • IO2: HW defined ADDR 6, A6 (optional)

The TPLD2001-Q1 supports:

  • Peripheral/Target mode only

  • Standard mode, Fast mode, and Fast mode plus

  • Configurable 4-bit hardware address by IO or by OTP memory

The bidirectional I2C bus consists of the serial clock (SCL) and serial data (SDA) lines. Both lines must be connected to a positive supply through a pull-up resistor when connected to the output stages of a device. Data transfer may be initiated only when the bus is not busy.

The target device address of the TPLD is derived from the OTP and the most significant byte have an option to come from IOs, which the TPLD will continuously sample while powered on. There is also an option to enable IO latching to sample the IO only at power up of the TPLD device, which will allow use of the respective GPIO as a digital input within a circuit design.

TPLD2001-Q1 I2C Read/Write Timing DiagramFigure 7-51 I2C Read/Write Timing Diagram
TPLD2001-Q1 TPLD I2C Frame and FormattingFigure 7-52 TPLD I2C Frame and Formatting

I2C communication with this device is initiated by a controller sending a START condition, a high-to-low transition on the SDA input/output, while the SCL input is high. After the START condition, the device hardware address byte is sent, most significant bit (MSB) first, including the data direction bit (R/W).

After receiving the valid address byte, this device responds with an acknowledge (ACK), a low on the SDA input/output during the high of the ACK-related clock pulse. The address input of the responder device must not be changed between the START and the STOP conditions.

On the I2C bus, only one data bit is transferred during each clock pulse. The data on the SDA line must remain stable during the high pulse of the clock period, as changes in the data line at this time are interpreted as control commands (START or STOP).

A STOP condition, a low-to-high transition on the SDA input/output while the SCL input is high, is sent by the controller.

Any number of data bytes can be transferred from the transmitter to receiver between the START and the STOP conditions. Each byte of eight bits is followed by one ACK bit. The transmitter must release the SDA line before the receiver can send an ACK bit. The device that acknowledges must pull down the SDA line during the ACK clock pulse, so that the SDA line is stable low during the high pulse of the ACK-related clock period. When a responder receiver is addressed, it must generate an ACK after each byte is received. Similarly, the controller must generate a NACK after each byte that it receives from the responder transmitter. Setup and hold times must be met for proper operation.

A controller receiver signals an end of data to the responder transmitter by not generating an acknowledge (NACK) after the last byte has been clocked out of the responder. This is done by the controller receiver by holding the SDA line high. In this event, the transmitter must release the data line to enable the controller to generate a STOP condition.

When writing or reading from the TPLD2001-Q1, there is an option to enable automatic address incrementing by writing a logic 0 to bit 0 of address 0x0FD. This can be disabled by writing a logic 1. Note, for I2C, the address auto-increment only works within a specific extended, or page, address. Thus, if burst read or write is used, keep in mind 0x0FF will roll over to 0x000.

TPLD2001-Q1 TPLD I2C Write Command FormattingFigure 7-53 TPLD I2C Write Command Formatting

To transmit data or write to the TPLD2001-Q1, the bus controller must send the device hardware address and set the least significant bit (LSB) to a logic 0. The next two bytes set the register address and then the write data follows. There is no limitation on the number of data bytes sent in one write frame.

TPLD2001-Q1 TPLD I2C Read Command FormattingFigure 7-54 TPLD I2C Read Command Formatting

To read from the TPLD2001-Q1, the bus controller first must send the TPLD2001-Q1 hardware address with the LSB set to a logic 1. The byte that follows contains the data in the address previously written to, or the next address if address auto-increment is enabled.

TPLD2001-Q1 TPLD I2C Software Reset CommandFigure 7-55 TPLD I2C Software Reset Command

The Software Reset call is a command sent from the controller on the I2C bus that instructs all devices that support the command to be reset to the power-up default state. In order for it to function as expected, the I2C bus must be functional and no devices can be hanging the bus.

The software Reset call is defined as the following steps:

  1. A START condition is sent by the I2C bus controller.

  2. The address used is the reserved General Call I2C bus address '0000 000' with the R/W bit set to 0. The byte sent is 0x00.

  3. Any devices supporting the General Call functionality will ACK. If the R/W bit is set to 1 (read), the device will NACK.

  4. Once the General Call address is acknowledged, the controller sends only 1 byte of data equal to 0x06. If the data byte is any other value, the device will not acknowledge nor reset. If more than 1 byte is sent, no more bytes will be acknowledged and the device will ignore the I2C message considering it invalid.

  5. After the 1 byte of data (0x06) is sent, the controller sends a STOP condition to end the Software Reset call sequence. A repeated START condition will be ignored by the device and no reset would be performed.

Once the above steps are completed successfully, the device will perform a reset, clearing all register values back to power-on defaults.