SLVSJE4A May 2026 – July 2026 TPS26750A
PRODUCTION DATA
EPR using the TPS26750A with the TPD4S480 provides the following:
Short to VBUS protection for CC1/CC2 for voltages up to the maximum EPR voltage of the design.
If Liquid Detection is implemented, short to VBUS protection for the measurement pin for voltages up to the maximum EPR voltage of the design.
Voltage level translation from up to the maximum EPR voltage down to the operating range of the VBUS pin of the TPS26750A.
When EPR_EN is asserted, VBUS_LV is divided down from VBUS. When deasserted, VBUS_LV is equal to VBUS.