SLVSJE4A May 2026 – July 2026 TPS26750A
PRODUCTION DATA
Figure 7-11 shows the TPS26750A internal sourcing power paths. The path from PP5V to VBUS is called PP_5V. The path from PP5V to CCx is called PP_CABLE. Each path contains two back-to-back common drain N-FETs, with current clamping protection, overvoltage protection, UVLO protection, and temperature sensing circuitry. PP_5V can conduct up to 3A continuously, while PP_CABLE can conduct up to 315mA continuously. When disabled, the blocking FET protects the PP5V rail from high-voltage that can appear on VBUS.
Figure 7-11 Port
Power Switches