SLVSJE4A May 2026 – July 2026 TPS26750A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IVIN_3V3,ActSrc | Current into VIN_3V3 | Active Source mode: VVBUS = 5V, VVIN_3V3 = 3.3V | 3 | mA | ||
| IVIN_3V3,ActSnk | Current into VIN_3V3 | Active PPHV mode: 22V ≥ VVBUS ≥ 4V, VVIN_3V3 = 3.3V | 3 | 6 | mA | |
| IVIN_3V3,IdlSrc | Current into VIN_3V3 | Idle Source mode: VVBUS = 5V, VVIN_3V3 = 3.3V | 1.0 | mA | ||
| IVIN_3V3,IdlSnk | Current into VIN_3V3 | Idle PPHV mode: 22V ≥ VVBUS ≥ 4V, VVIN_3V3 = 3.3V | 1.0 | mA | ||
| IPP5V,Sleep | Current into PP5V | Sleep mode: VPA_VBUS = 0V, VVIN_3V3 = 3.3V | 2 | µA | ||
| IVIN_3V3,Sleep | Current into VIN_3V3 | Sleep DRP mode: VVBUS = 0V, VVIN_3V3 = 3.3V | 56 | µA | ||