SLVSJF4 October 2025 TPS7E66-Q1
ADVANCE INFORMATION
The JEDEC standard now recommends using psi (Ψ) thermal metrics to estimate the LDO junction temperatures when in-circuit on a typical PCB board application. These metrics are not strictly speaking thermal resistances, but rather offer practical and relative means of estimating junction temperatures. These psi metrics are determined to be significantly independent of the copper-spreading area. The key thermal metrics (ΨJT and ΨJB) are used in accordance with Equation 8 and are given in the Section 5.4 table.

where:
The Section 5.4 table lists the primary thermal metrics, which are the junction-to-top characterization parameter (ψJT) and junction-to-board characterization parameter (ψJB). These parameters provide two methods for calculating the junction temperature (TJ), as described in the following equations. Use the junction-to-top characterization parameter (ψJT) with the temperature at the center-top of device package (TT) to calculate the junction temperature. Use the junction-to-board characterization parameter (ψJB) with the printed circuit board (PCB) surface temperature 1mm from the device package (TB) to calculate the junction temperature.
where:
where:
For detailed information on the thermal metrics and how to use the metrics, see the Semiconductor and IC Package Thermal Metrics application note.