SLVSJF4 October 2025 TPS7E66-Q1
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION |
|---|---|---|
| NAME | ||
| GND | — | Ground pin. |
| IN | Input | Input supply pin. See the Section 5.3 table and the Section 7.1.3 section for more information. |
| OUT | Output | Output of the regulator. A capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger ceramic capacitor from OUT to ground; see the Section 5.3 table and the Section 7.1.3 section. Place the output capacitor as close to output of the device as possible. |
| EN | Input | Enable pin. Driving the enable pin high enables the device. Driving this pin low disables the device. High and low thresholds are listed in the Section 5.5 table. This pin has a weak internal pullup and can be left floating to enable the device or the pin can be connected to the input pin. Refer to Section 6.3.1 section. |
| ADJ | Input | In the adjustable configuration, this pin sets the output voltage with the help of a feedback divider. |
| PG | Output | Power-good output, in open-drain topology. A pullup resistor is required on the PG pin. If the power-good functionality is not being used, ground this pin or leave floating. See the Section 6.3.3 section for more information. |
| DELAY | Input | Power-good delay adjustment pin. Connect a capacitor from this pin to GND to set the PG reset delay. Leave this pin floating for a default (t(DLY_FIX)) delay. See the Section 6.3.3 and Section 6.3.4 section for more information. If this functionality is not desired, leave this pin floating because connecting this pin to GND causes a permanent increase in the GND current. |
| NC | — | Not internally connected. Leave this pin open or connected to any potential. Tie this pin to ground for improved thermal performance. |
| Thermal pad | Thermal pad. Connect the pad to GND for the best possible thermal performance. See the Layout section for more information. | |