SLVSJF4 October   2025 TPS7E66-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Enable (EN)
      2. 6.3.2 Dropout Voltage
      3. 6.3.3 Power-Good (PG)
      4. 6.3.4 Adjustable Power-Good Delay Timer (DELAY)
      5. 6.3.5 Undervoltage Lockout
      6. 6.3.6 Thermal Shutdown
      7. 6.3.7 Foldback Current Limit
      8. 6.3.8 Power Limit
      9. 6.3.9 Output Pulldown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Functional Mode Comparison
      2. 6.4.2 Normal Operation
      3. 6.4.3 Dropout Operation
      4. 6.4.4 Disabled
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Adjustable Device Feedback Resistor Selection
      2. 7.1.2 Recommended Capacitor Types
      3. 7.1.3 Input and Output Capacitor Selection
      4. 7.1.4 Reverse Current
      5. 7.1.5 Feed-Forward Capacitor
      6. 7.1.6 Dropout Voltage
      7. 7.1.7 Estimating Junction Temperature
      8. 7.1.8 Power Dissipation (PD)
      9. 7.1.9 Power Dissipation Versus Ambient Temperature
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Choose Feedback Resistors
      3. 7.2.3 Setting the Adjustable Power-Good Delay
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Evaluation Module
        2. 8.1.1.2 Spice Models
      2. 8.1.2 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating junction temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN Input supply voltage range 3.0 40 V
VOUT Output voltage range (Fixed only)(1) 1.2 12 V
VOUT Output voltage range (Adjustable only)(1) 1.2 38 V
VEN Enable voltage range 0 40 V
VPG Power-good voltage range 0 40 V
IOUT Output current 0 150 mA
CIN Input capacitor (2) 0.47 µF
COUT Output capacitor (3) 2.2 100 µF
CFB Parasitic ADJ to GND capacitor(4) 30 pF
CFF Feed-forward capacitor (5) 10 nF
TJ Operating junction temperature –40 150 °C
This output voltage range does not include device accuracy or accuracy of the feedback resistors.
An input capacitor is not required for LDO stability. However, an input capacitance with an effective value of 0.1μF minimum is recommended to counteract the effect of source resistance and inductance, which can in some cases cause symptoms of system level instability such as ringing or oscillation, especially in the presence of load transients.
All capacitor values listed are the nominal value and the effective capacitance is assumed to derate to 50% of the nominal capacitor value.
The upper limit for the capacitor on the ADJ pin with respect to GND impacts the stable operation of the voltage regulator in adjustable configuration. For CFB capacitor higher than limits mentioned in Recommended Operating Conditions table, use CFF capacitor.
The CFF capacitor improves transient, noise, and PSRR performance, but is not required for regulator stability. Using a higher capacitance CFF is permissible but start-up time increases.