SLVSJF4 October 2025 TPS7E66-Q1
ADVANCE INFORMATION
The TPS7E66-Q1 is designed to operate from an input voltage supply range between 3.0V and 40V. The input voltage range provides adequate headroom for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR help improve output noise performance.