SLVSJQ4 May 2026 TMF0020
PRODUCTION DATA
The host reads, programs, or checks the status of the TMF0020 through the command structure of the SDQ single-wire serial interface interface compatible with 1-wire® protocol as shown in Figure 6-7. The command structure includes ROM and MEMORY commands.