SLVSJQ4 May   2026 TMF0020

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Functional Tests
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 20480-Bit FRAM
      2. 6.3.2 FRAM Status Memory
      3. 6.3.3 Address Registers and Transfer Status
      4. 6.3.4 Writing Data to the FRAM
      5. 6.3.5 TMF0020 Device ID
      6. 6.3.6 Bus Termination
    4. 6.4 Device Functional Modes
      1. 6.4.1 Test Procedures for Functional Tests
        1. 6.4.1.1 Multiple Target Configurations
    5. 6.5 Programming
      1. 6.5.1 Serial Communication
      2. 6.5.2 Initialization
      3. 6.5.3 ROM Commands
        1. 6.5.3.1 READ ROM Command [33h]
        2. 6.5.3.2 MATCH ROM Command [55h]
        3. 6.5.3.3 SKIP ROM Command [CCh]
        4. 6.5.3.4 SEARCH ROM Command [F0h]
        5. 6.5.3.5 RESUME Command [A5h]
        6. 6.5.3.6 OVERDRIVE SKIP ROM Command [3Ch]
        7. 6.5.3.7 OVERDRIVE MATCH ROM Command [69h]
      4. 6.5.4 Memory Function Commands
        1. 6.5.4.1 Write Scratchpad Command [0Fh]
        2. 6.5.4.2 Read Scratchpad Command [AAh]
        3. 6.5.4.3 Copy Scratchpad [55h]
        4. 6.5.4.4 Read Memory [F0h]
        5. 6.5.4.5 Extended Read Memory [A5h]
        6. 6.5.4.6 Memory Command Flow Charts
      5. 6.5.5 SDQ single-wire serial interface Signaling
        1. 6.5.5.1 RESET and PRESENCE PULSE
        2. 6.5.5.2 Write-Read-Time Slots
      6. 6.5.6 IDLE
      7. 6.5.7 CRC Generation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Packaging Information
    2. 10.2 Tape and Reel Information

Address Registers and Transfer Status

The TMF0020 uses three address registers: TA1, TA2, and E/S (Figure 6-2, Figure 6-3, and Figure 6-4).

The registers TA1 and TA2 are loaded with the target address where the data is written and read. Register E/S is a read-only transfer status register used to verify data integrity with write commands. During a Write Scratchpad command, the E/S bits E[4:0] initially load with the incoming T[4:0] and then increment on each incoming subsequent data byte. Thus, E[4:0] is the ending offset counter within the 32-byte scratchpad. The PF bit of the E/S register is a partial byte flag and is set when the received byte is partial (data bits not an integer multiple of 8) or if the scratchpad data is invalid due to a loss of power.

The PF bit clears when there is a successful scratchpad write. The Authorization Accepted (AA) bit of the E/S register is set when there is an authorization match during a Copy Scratchpad command. If AA=1 and PF=0, these values indicate the data stored in the scratchpad has already been copied to the target memory. The AA flag is cleared whenever data is written into the scratchpad. The AA flag is valid only if the PF flag is 0.

Figure 6-2 Target Address (TA1)
76543210
T7T6T5T4T3T2T2T0
Figure 6-3 Target Address (TA2)
76543210
T15T14T13T12T11T10T9T8
Figure 6-4 Ending Address with Data Status (E/S) (Read Only)
76543210
AA0PFE4E3E2E1E0