SLVSL49 July   2026 LM2903L-Q1

ADVMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions: Single TL331L-Q1
    2. 4.2 Pin Configuration: Dual LM2903L-Q1
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - Single
    5. 5.5 Thermal Information - Dual
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 Comparator Output
      2. 6.4.2 Output Latching
        1. 6.4.2.1 Clear (CLR) Input
        2. 6.4.2.2 Transparent Mode
        3. 6.4.2.3 Latch Behavior
      3. 6.4.3 Inputs
        1. 6.4.3.1 Fail-Safe Inputs and Input Voltage Range
        2. 6.4.3.2 Input Protection
        3. 6.4.3.3 Internal Hysteresis
        4. 6.4.3.4 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TL331L-Q1 (single) and LM2903L-Q1 (dual) are high voltage self-latching comparators with a open-collector output. The family also offers low input offset voltage and fault-tolerant inputs. These devices have an excellent speed-to-power combination with a propagation delay of 300ns with a quiescent supply current of only 300μA per channel.

The unique feature of the family is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. When the Latch input is held low, the "Transparent" mode is entered and the output continues to reflect the input conditions (latching disabled).

These comparators also feature fault-tolerant inputs that can go up to 36V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The open-drain outputs can be pulled-up below or beyond the supply voltage for OR'ing multiple outputs or level translation.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TL331L-Q1
(Single)
DCK (SC-70, 6)(3)2mm × 2.1mm
DBV (SOT-23, 6)(3)2.9mm × 2.8mm
DSE (WSON, 6)(3)1.5mm × 1.5mm
LM2903L-Q1
(Dual)
DGS (VSSOP, 10)(3)3mm × 4.9mm
RUG (X2QFN, 10)1.5mm × 2mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
Product preview (not Production Data).
TL331L-Q1 LM2903L-Q1 Simplified Internal DiagramSimplified Internal Diagram