SLVSL49 July   2026 LM2903L-Q1

ADVMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions: Single TL331L-Q1
    2. 4.2 Pin Configuration: Dual LM2903L-Q1
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - Single
    5. 5.5 Thermal Information - Dual
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 Comparator Output
      2. 6.4.2 Output Latching
        1. 6.4.2.1 Clear (CLR) Input
        2. 6.4.2.2 Transparent Mode
        3. 6.4.2.3 Latch Behavior
      3. 6.4.3 Inputs
        1. 6.4.3.1 Fail-Safe Inputs and Input Voltage Range
        2. 6.4.3.2 Input Protection
        3. 6.4.3.3 Internal Hysteresis
        4. 6.4.3.4 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

For VS (Total Supply Voltage) = (V+) – (V-) = 5V, VCM = (V-) at TA = 25°C (Unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OFFSET VOLTAGE
VT Input threshold voltage VS = 5 to 36V –2.5 ±0.3 2.5 mV
VT Input threshold voltage VS = 5 to 36V, TA = –40°C to +125°C -3 3
POWER SUPPLY
IQ Quiescent current per comparator VS = 5V, No Load, Output Low 250 400 µA
IQ Quiescent current per comparator VS = 36V, No Load, Output Low, TA = –40°C to +125°C 600
INPUT BIAS CURRENT
IB Input bias current -3.5 -25 nA
IB Input bias current TA = –40°C to +125°C -50 nA
IOS Input offset current -10 0.5 10 nA
IOS Input offset current TA = –40°C to +125°C -25 25 nA
INPUT CAPACITANCE
INPUT VOLTAGE RANGE
VIH_CLR Voltage input high threshold of CLR 1.1 V
VIL_CLR Voltage input low of threshold CLR 0.6 V
VCM-Range Common-mode voltage range (1) VS = 3 to 36V (V–) (V+) - 1.5 V
VCM-Range VS = 3 to 36V, TA = –40°C to +125°C (V–) (V+) - 2 V
AVD Large signal differential voltage amplification VS = 15V, VO = 1.4V to 11.4V;
RL ≥ 15k to (V+)
50 200 V/mV
OUTPUT
VOL Voltage swing from (V–) ISINK ≤ 4mA, VID = -1V 110 400 mV
VOL Voltage swing from (V–) ISINK ≤ 4mA, VID = -1V, TA = –40°C to +125°C 550 mV
ILKG Open-drain output leakage current (V+) = VO = 5V; VID = 1V 0.1 20 nA
ILKG Open-drain output leakage current (V+) = VO = 36V; VID = 1V 0.3 50 nA
IOL Low Level Output Current VOL = 1.5V; VID = -1V; VS = 5V 6 21 mA
The voltage at either input can not be allowed to go negative by more than 0.3V otherwise output can be incorrect and excessive input current can flow. The upper end of the common-mode voltage range is limited by VCC – 2V. However only one input needs to be in the valid common mode range, the other input can go up the maximum VCC level and the comparator provides a proper output state. Either or both inputs can go to maximum VCC level without damage.