SLVSL49 July   2026 LM2903L-Q1

ADVMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions: Single TL331L-Q1
    2. 4.2 Pin Configuration: Dual LM2903L-Q1
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - Single
    5. 5.5 Thermal Information - Dual
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 Comparator Output
      2. 6.4.2 Output Latching
        1. 6.4.2.1 Clear (CLR) Input
        2. 6.4.2.2 Transparent Mode
        3. 6.4.2.3 Latch Behavior
      3. 6.4.3 Inputs
        1. 6.4.3.1 Fail-Safe Inputs and Input Voltage Range
        2. 6.4.3.2 Input Protection
        3. 6.4.3.3 Internal Hysteresis
        4. 6.4.3.4 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Input Protection

The device incorporates internal ESD protection circuits on all pins. The inputs use a proprietary "snapback" type ESD clamp from each pin to V-. There is no "upper" ESD clamp to V+, which allows the input pins to exceed the supply voltage (V+). During an ESD event, the snapback diodes "short" and go low impedance to V- (like an SCR crowbar).

If the inputs are to be connected to a low impedance source, such as a power supply or buffered reference line, TI recommends adding a current-limiting resistor in series with the input to limit any transient currents if the clamps conduct due to transients. The current must be limited 10mA or less (<1mA is recommended). This series resistance can also be part of any resistive input dividers or networks.

The ESD diodes can not clamp on the upper voltages. The ESD clamps do not "hold" at a fixed maximum voltage like a Zener diode. If the inputs are connected to a source that can exceed 36V, then external clamping is required to prevent exceeding the maximum input voltage.