SLVSL93A March   2026  – April 2026 UCC34141

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Insulation Specifications
    6. 6.6 Electrical Characteristics
    7. 6.7 Safety Limiting Values
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Stage Operation
        1. 7.3.1.1 VDD-COM Voltage Regulation
        2. 7.3.1.2 COM-VEE Voltage Regulation
        3. 7.3.1.3 COM-VEE Output Capability
      2. 7.3.2 Output Voltage Soft Start
      3. 7.3.3 ENA and Power-Good
      4. 7.3.4 Protection Functions
        1. 7.3.4.1 Input Undervoltage Lockout
        2. 7.3.4.2 Input Overvoltage Lockout
        3. 7.3.4.3 Output Undervoltage Protection
        4. 7.3.4.4 Output Overvoltage Protection
        5. 7.3.4.5 Output Short Circuit Protection
        6. 7.3.4.6 Over-Temperature Protection
        7. 7.3.4.7 BSW Pin Faults Protection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 VDD-COM Voltage Regulation
        2. 8.2.2.2 COM-VEE Voltage Regulation and Single Output Configuration
    3. 8.3 System Examples
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

ENA and Power-Good

The ENA input pin and Power-Good output pin on the primary-side support both TTL and CMOS logic levels in 5V or 3.3V domain. The active-high enable input (ENA) pin is used to turn-on the isolated DC/DC converter. After ENA pin voltage rises above the enable threshold VENA_R, the power module starts switching, goes through the soft-start process and delivers power to the secondary side. After ENA pin voltage falls below the disable threshold VENA_F, UCC34141 is disabled, and the internal power stage stops switching.

For Latch-off devices, the ENA pin is also used to reset the device after it enters the protection safe-state mode. After a detected fault, the protection logic latches off and place the device into a safe state. To reset the part, the system must toggle the ENA-pin voltage below VENA_F for longer than tEN_LO_RST, then toggle back up above VENA_R to exit the latch-off mode and begin the soft-start sequence. There is a built in delay after a fault detection before the device reenables, tEN_LO_DLY. Toggling ENA before tEN_LO_DLY after a fault is detected does not reset the fault.

The ENA pin can also be used to implement a programmable input UVLO by using an external resistor divider between VIN and ENA pins. For the device and application with relatively low input UVLO and relatively high VIN, when there is a slow VIN ramp during start-up, the relatively low transformer turns-ratio is not able to generate enough power to charge up the output capacitor and therefore fails the start-up. This issue can be solved by adding a resistor divider between VIN, ENA, and GNDP pins to program the ENA signal time and override the internal input UVLO. The programmable input UVLO feature can also be used to sequentially start-up multiple integrated DC/DC modules, by adding delay capacitors between ENA and GNDP pins to program the delay time between each power module. Specifically, the ENA1 signal can enable one module or one grouped modules, while the delayed ENA2 signal from ENA1 can sequentially enable another module or another grouped modules. For the application where ENA1 and ENA2 are too far away for the RENA2 routing, the RC circuitry for ENA1 can be duplicated at the ENA pin of each module to enable sequential startup. If the sequential power up is not needed, multiple modules can share the same resistor divider to program input UVLO threshold. To facilitate the implementation, the recommended resistor and capacitor values are available in the UCC34141 calculator tool.

If a single fault event on the resistor divider needs to be considered, for example, the single bottom resistor is failed open, the risk of exceeding the 7V absolute maximum of ENA pin must be mitigated at the application level. Two approaches can be applied: one option is adding an external Zener diode on ENA pin; another option is to split the bottom resistance into two resistor components.

UCC34141 Input UVLO Programming Circuit
                    and Operation Principle Figure 7-9 Input UVLO Programming Circuit and Operation Principle

The Power-Good is an open-drain output which active state indicates when the module has no fault and the output voltages are within ±10% of the output voltage regulation set points. To account for the maximum current sinking capability of the internal pull-down MOSFET < 5mA, a pull-up resistor (> 1kΩ) from Power-Good pin to either a 5V or 3.3V logic rail is recommended. Higher resistance reduces the quiescent current in normal logic state of Power-Good pin.

During power up, when VDD voltage reaches regulation, two timers of tVEE_SSTO and tPG_Delay are started. If VEE does not pass VEE_UVP threshold within tVEE_SSTO period, a fault is triggered to shut down the part and flag a failed soft start. If no fault is detected within the tPG_Delay period, Power-Good signal changes to active status to indicate a Power-Good state. If VDD voltage does not reach regulation within tSSTO period, a fault is triggered to shut down the part and flag a failed soft start.

Once a fault is triggered to shut down the part, an auto-restart timer of tRESTART starts afterwards, and the part attempts to auto-restart after that timer expires. If the fault condition remains, the part shuts down again and attempt another auto-restart. The device can continuously operate safely in hiccup mode as long as the fault occurs.

For Active-Low Power-Good polarity, there is a voltage drop in the PG signal during start up, due to the parasitic capacitance between the adjacent VIN pin and PG pin. This capacitive coupling generates a pulling current into the PG pin and therefore leads to a voltage drop across the pull-up resistor and thus a voltage drop on PG signal during start up. A 4.99kΩ pull-up resistor, and a 1μF decoupling capacitor connecting PG pin and ground are recommended to diminish the voltage drop during start up.

For Active-High Power-Good polarity, the PG is grounded during the start up, so a small decoupling capacitor in the range from 0.1μF - 1μF with a 10kΩ pull-up resistor can be selected. The active-high setting allows an easy group fault reporting by direct connection of the PG pin signals from multiple DC/DC modules, because the combined PG signal stays low when a power-bad condition in any one (or more) module(s) turns-on the pull-down FET; during power-good condition conversely, the combined PG signal stays high because the pull-down FETs of all the DC/DC modules stay off