SLVSL93A March 2026 – April 2026 UCC34141
PRODUCTION DATA
The input overvoltage lockout protection is used to notify the system of an overvoltage event. When the VIN pin voltage becomes higher than the input overvoltage lockout threshold VVIN_OVLO_R, switching stops and the converter stops sending energy to the secondary side. Once VVIN pin voltage drops below the recovery threshold VVIN_OVLO_F following an overvoltage lockout, depending on the ENA pin voltage, the converter starts switching, going through the soft-start sequence, or enter disable mode, waiting for ENA pin voltage to go high.
The input overvoltage lockout does not reset other latch-off protections.