SLVSLM6 May 2026 BQ76972-Q1
PRODUCTION DATA
The Texas Instruments BQ76972-Q1 device is a highly integrated, high-accuracy automotive battery monitor and protector for 3-series to 16-series Li-ion, Li-polymer, LiFePO4 battery and supercap packs. The device includes a high-accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400kHz I2C, SPI, and HDQ one-wire standards. The BQ76972-Q1 device is available in a 48-pin TQFP package.