SLVSLM6 May   2026 BQ76972-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information BQ76972-Q1
    5. 6.5  Supply Current
    6. 6.6  Digital I/O
    7. 6.7  LD Pin
    8. 6.8  Precharge (PCHG) and Predischarge (PDSG) FET Drive
    9. 6.9  FUSE Pin Functionality
    10. 6.10 REG18 LDO
    11. 6.11 REG0 Pre-regulator
    12. 6.12 REG1 LDO
    13. 6.13 REG2 LDO
    14. 6.14 Voltage References
    15. 6.15 Coulomb Counter
    16. 6.16 Coulomb Counter Digital Filter (CC1)
    17. 6.17 Current Measurement Digital Filter (CC2)
    18. 6.18 Current Wake Detector
    19. 6.19 Analog-to-Digital Converter
    20. 6.20 Cell Voltage Measurement Accuracy
    21. 6.21 Multifunction Pin ADC Measurement
    22. 6.22 Cell Balancing
    23. 6.23 Cell Open Wire Detector
    24. 6.24 Internal Temperature Sensor
    25. 6.25 Thermistor Measurement
    26. 6.26 Internal Oscillators
    27. 6.27 High-side NFET Drivers
    28. 6.28 Comparator-Based Protection Subsystem
    29. 6.29 Timing Requirements - I2C Interface, 100kHz Mode
    30. 6.30 Timing Requirements - I2C Interface, 400kHz Mode
    31. 6.31 Timing Requirements - HDQ Interface
    32. 6.32 Timing Requirements - SPI Interface
    33. 6.33 Interface Timing Diagrams
    34. 6.34 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1  Overview
    2. 7.2  Functional Block Diagram
    3. 7.3  Diagnostics
    4. 7.4  Device Configuration
      1. 7.4.1 Commands and Subcommands
      2. 7.4.2 Configuration Using OTP or Registers
      3. 7.4.3 Device Security
      4. 7.4.4 Scratchpad Memory
    5. 7.5  Measurement Subsystem
      1. 7.5.1  Voltage Measurement
        1. 7.5.1.1 Voltage Measurement Schedule
        2. 7.5.1.2 Usage of VC Pins for Cells Versus Interconnect
        3. 7.5.1.3 Cell 1 Voltage Validation During SLEEP Mode
      2. 7.5.2  General Purpose ADCIN Functionality
      3. 7.5.3  Coulomb Counter and Digital Filters
      4. 7.5.4  Synchronized Voltage and Current Measurement
      5. 7.5.5  Internal Temperature Measurement
      6. 7.5.6  Thermistor Temperature Measurement
      7. 7.5.7  Factory Trim of Voltage ADC
      8. 7.5.8  Cell Voltage Measurement Accuracy
        1. 7.5.8.1 Cell Offset Calibration
      9. 7.5.9  Voltage Calibration (ADC Measurements)
      10. 7.5.10 Voltage Calibration (COV and CUV Protections)
      11. 7.5.11 Current Calibration
      12. 7.5.12 Temperature Calibration
    6. 7.6  Primary and Secondary Protection Subsystems
      1. 7.6.1 Protections Overview
      2. 7.6.2 Primary Protections
      3. 7.6.3 Secondary Protections
      4. 7.6.4 High-Side NFET Drivers
      5. 7.6.5 Protection FETs Configuration and Control
        1. 7.6.5.1 FET Configuration
        2. 7.6.5.2 PRECHARGE and PREDISCHARGE Modes
      6. 7.6.6 Load Detect Functionality
    7. 7.7  Device Hardware Features
      1. 7.7.1  Voltage References
      2. 7.7.2  ADC Multiplexer
      3. 7.7.3  LDOs
        1. 7.7.3.1 Preregulator Control
        2. 7.7.3.2 REG1 and REG2 LDO Controls
      4. 7.7.4  Standalone Versus Host Interface
      5. 7.7.5  Multifunction Pin Controls
      6. 7.7.6  RST_SHUT Pin Operation
      7. 7.7.7  CFETOFF, DFETOFF, and BOTHOFF Pin Functionality
      8. 7.7.8  ALERT Pin Operation
      9. 7.7.9  DDSG and DCHG Pin Operation
      10. 7.7.10 Fuse Drive
      11. 7.7.11 Cell Open Wire
      12. 7.7.12 Low Frequency Oscillator
      13. 7.7.13 High Frequency Oscillator
    8. 7.8  Device Functional Modes
      1. 7.8.1 Overview
      2. 7.8.2 NORMAL Mode
      3. 7.8.3 SLEEP Mode
      4. 7.8.4 DEEPSLEEP Mode
      5. 7.8.5 SHUTDOWN Mode
      6. 7.8.6 CONFIG_UPDATE Mode
    9. 7.9  Serial Communications Interface
      1. 7.9.1 Serial Communications Overview
      2. 7.9.2 I2C Communications
      3. 7.9.3 SPI Communications
        1. 7.9.3.1 SPI Protocol
      4. 7.9.4 HDQ Communications
    10. 7.10 Cell Balancing
      1. 7.10.1 Cell Balancing Overview
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements (Example)
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Performance Plot
      4. 8.2.4 Calibration Process
    3. 8.3 Random Cell Connection Support
    4. 8.4 Startup Timing
    5. 8.5 FET Driver Turn-Off
    6. 8.6 Unused Pins
    7. 8.7 Power Supply Requirements
    8. 8.8 Layout
      1. 8.8.1 Layout Guidelines
      2. 8.8.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, Orderable Information

SPI Communications

The SPI interface in the BQ76972-Q1 device operates as a responder-only interface with an optional CRC check. If the OTP has not been programmed, the BQ76972-Q1 device initially powers up by default in 400kHz I2C mode, while other device versions can initially powerup by default in SPI mode with CRC enabled, as described in the Device Comparison Table. The OTP setting to select SPI mode can be programmed into the BQ76972-Q1 on the manufacturing line, then when the device powers up, it automatically enters SPI mode. The host can also change the serial communication setting while in CONFIG_UPDATE mode, although the device cannot immediately change communication mode upon exit of CONFIG_UPDATE mode to avoid losing communications during evaluation or production. The host can reset the device or write the SWAP_TO_SPI() subcommand to change the communications interface to SPI immediately.

The SPI interface logic operates with clock polarity (CPOL) = 0 and clock phase (CPHA) = 0, as shown in the figure below.

BQ76972-Q1 SPI with CPOL = 0 and CPHA = 0Figure 7-11 SPI with CPOL = 0 and CPHA = 0

The device also includes an optional 8-bit CRC using polynomial x8+x2+x+1. The interface must use 16-bit transactions if CRC is not enabled, and must use 24-bit transactions when CRC is enabled. CRC mode is enabled or disabled based on the setting of Settings:Configuration:Comm Type. Based on configuration settings, the logic will:

(a) Only work with CRC, cannot accept data without valid CRC, or

(b) Only accept transactions without CRC (so the host must only clock 16bits per transaction, the device will detect an error if more or less clocks are sent).

If the host performs a write with CRC and the CRC is not correct, then the incoming data is not transferred to the incoming buffer, and the outgoing buffer (used for the next transaction) is also reset to 0xFFFF. This transaction is considered invalid. On the next transaction, the CRC (if clocked out) will be 0xAA, so the 0xFFFFAA will indicate to the controller that a CRC error is detected.

The internal oscillator in the BQ76972-Q1 device might not be running when the host initiates a transaction (for example, this can occur if the device is in SLEEP mode). If this occurs, the interface will drive out 0xFFFF on SPI_MISO for the first 16-bits clocked out. It will also drive out 0xFF for the third (CRC) byte as well, if CRC is enabled. So the 0xFFFF or 0xFFFFFF will indicate to the controller that the internal oscillator is not ready yet.

The device will automatically wake the internal oscillator at a falling edge of SPI_CS, but it can take up to 50µs to stabilize and be available for use to the SPI interface logic. The address 0x7F used in the device is defined in such a manner that there must be no valid transaction to write 0xFF into this address. Thus the two-byte pattern 0xFFFF must never occur as a valid sequence in the first two bytes of a transaction (that is, it is only used as a flag that something is wrong, similar to an I2C NACK).

Due to the delay in the HFO powering up if initially off, the device includes a programmable hysteresis to cause the HFO to stay powered for a programmable number of seconds after it is wakened by a falling edge on SPI_CS. This hysteresis is controlled by the Settings:Configuration:Comm Idle Time configuration setting, which can be set from 0 to 255 seconds (while in SPI mode, the device will use a minimum hysteresis of 1 second even if the value is set to 0). The host can set this to a longer time (up to 255 seconds) and maintain regular communications within this time window, causing the HFO to stay powered, so the device can respond quickly to SPI transactions. However, keeping the HFO running continuously will cause the device to consume additional supply current beyond what it would consume if the HFO is only powered when needed (the HFO draws approximately 30µA when powered). To avoid this extra supply current, the host can send an initial, unnecessary SPI transaction to cause the HFO to waken, and retry this until a valid response is returned on SPI_MISO. At this point, the host can begin sending the intended SPI transactions.

If an excessive number of SPI transactions occur over a long period of time, the device can experience a watchdog fault. It is recommended to limit the frequency of SPI transactions by providing 50μs or more from the end of one transaction to the start of a new transaction.

The device includes ability to detect a frozen or disconnected SPI bus condition, and it will then reset the bus logic. This condition is recognized when the SPI_CS is low and the SPI_SCLK is static and not changing for a two second timeout.

Depending on the version of the device being used, the SPI_MISO pin can be configured by default to use the REG18 LDO for its output drive, which will result in a 1.8V signal level. This can cause communications errors if the host processor operates with a higher voltage, such as 3.3V or 5V. The SPI_MISO pin can be programmed to instead use the REG1 LDO for its output drive by setting the Settings:Configuration:SPI Configuration[MISO_REG1] data memory configuration bit. This bit must only be set if the REG1 LDO is powered. After this bit has been modified, it is necessary to send the SWAP_TO_SPI() or SWAP_COMM_MODE() subcommands for the device to use the new value.

The device includes optional pin filtering on the SPI input pins, which implements a filter with approximately 200ns delay on each input pin. This filtering is enabled by default but can be disabled by clearing the Settings:Configuration:SPI Configuration[FILT] data memory configuration bit.