SLVSNG3 August 2026 DRV8374-Q1
ADVANCE INFORMATION
actively disables the predriver and MOSFETs through the DRVOFF pin, bypassing digital control. Pulling the DRVOFF pin high disables all six MOSFETs. When nSLEEP is high and the DRVOFF pin is high, the charge pump, GVDD regulator, and SPI bus remain active, while driver-related faults, such as OCP, stay inactive. The DRVOFF pin actively disables MOSFETs, halting motor commutation regardless of the INHx and INLx input pins' status.