SLVSNG3 August 2026 DRV8374-Q1
ADVANCE INFORMATION
On DRV8374-Q1 SPI devices, an SPI bus is used to set device configurations, operating parameters, and read out diagnostic information. DRV8374-Q1 uses SPI mode 0 (Data is sampled on the rising edge and shifted out on the falling edge). Refer to timing diagram Figure 7-1. The SPI operates in secondary mode and connects to a controller. The SPI input data (SDI) word consists of a 24-bit word, with one read or write bit, a parity bit, 6-bit address and 15 bits of data with a parity bit. The SPI output consists of 24 bit word, with a 8 bits of status information (STS register) and 16-bit register data.
A valid frame must meet the following conditions:
The SPI registers are reset to the default settings on power up and in sleep mode