SLVSNG3 August 2026 DRV8374-Q1
ADVANCE INFORMATION
The DRV8374-Q1 family of devices (29-pin variant) supports two different interface modes (SPI and hardware) to let the end application design for either flexibility or simplicity. The two interface modes share the same four pins, allowing the different versions to be pin-to-pin compatible. This compatibility lets application designers evaluate with one interface version and potentially switch to another with minimal modifications to their design.