SLVSNS8 September 2026 TMUXS1306A
ADVANCE INFORMATION
| Register | Name | Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default | Permission |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | SW_DATA | SW15_EN | SW14_EN | SW13_EN | SW12_EN | SW11_EN | SW10_EN | SW9_EN | SW8_EN | SW7_EN | SW6_EN | SW5_EN | SW4_EN | SW3_EN | SW2_EN | SW1_EN | SW0_EN | 0x0000 | R/W |
| 0x01 | ERR_CONFIG | Reserved | RW_ERR_EN | SCLK_ERR_EN | CRC_ERR_EN | 0x0000 | R/W | ||||||||||||
| 0x02 | ERR_FLAGS | Reserved | AC Counter | RW_ERR_FLAG | SCLK_ERR_FLAG | CRC_ERR_FLAG | 0x0000 | R | |||||||||||
| 0x03 | AC_SEL | Reserved | AC Pattern7_EN | AC Pattern6_EN | AC Pattern5_EN | AC Pattern4_EN | AC Pattern3_EN | AC Pattern2_EN | AC Pattern1_EN | AC Pattern0_EN | 0x0001 | R/W | |||||||
| 0x04 | PATTERN0 | Pattern 0 (Configurable) | 0xFFFF | R/W | |||||||||||||||
| 0x05 | PATTERN1 | Pattern 1 (Configurable) | 0xAAAA | R/W | |||||||||||||||
| 0x06 | PATTERN2 | Pattern 2 (Configurable) | 0x5555 | R/W | |||||||||||||||
| 0x07 | PATTERN3 | Pattern 3 (Configurable) | 0x00FF | R/W | |||||||||||||||
| 0x08 | PATTERN4 | Pattern 4 (Configurable) | 0xFF00 | R/W | |||||||||||||||
| 0x09 | PATTERN5 | Pattern 5 (Configurable) | 0x0FFF | R/W | |||||||||||||||
| 0x0a | PATTERN6 | Pattern 6 (Configurable) | 0xFFF0 | R/W | |||||||||||||||
| 0x0B | PATTERN7 | Pattern 7 (Configurable) | 0xF5F5 | R/W | |||||||||||||||
| 0x0C | MODE_CONFIG | Reserved | BURST_MODE_EN | Reserved | AC_EDGE_CONFIG | AC_1CH_ALWAYS_ON | AC_MODE_EN | 0x0003 | R/W | ||||||||||
| 0x17 | STB_STATUS | SW15_SHORT_STATUS | SW14_SHORT_STATUS | SW13_SHORT_STATUS | SW12_SHORT_STATUS | SW11_SHORT_STATUS | SW10_SHORT_STATUS | SW9_SHORT_STATUS | SW8_SHORT_STATUS | SW7_SHORT_STATUS | SW6_SHORT_STATUS | SW5_SHORT_STATUS | SW4_SHORT_STATUS | SW3_SHORT_STATUS | SW2_SHORT_STATUS | SW1_SHORT_STATUS | SW0_SHORT_STATUS | 0x0000 | R |
| 0X1A | SOFT_RESET | SOFT_RST_B | 0x0000 | R/W | |||||||||||||||