SLVT227
October 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Safety Considerations
1.5
Dimensions
1.6
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
3.5
Shut-down Sequence
4
Static Regulation
5
Transformer Details
5.1
Material List
5.2
Winding Details
5.3
Schematic
5.4
Winding Instructions
5.5
Details about Core and Air Gap and Bobbin
5.6
Bobbin Mechanical Details
Trademarks
5.5
Details about Core and Air Gap and Bobbin
Target primary inductance: 330uH
Core type: N87 core
Air gap: 0.15mm on center leg
Equivalent A
L
value: 366nH / t
2
Remove pins 2, 10 and 12
Use clamps p/n B65814B2203X000 to assemble the cores