SLVT227
October 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Safety Considerations
1.5
Dimensions
1.6
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
3.5
Shut-down Sequence
4
Static Regulation
5
Transformer Details
5.1
Material List
5.2
Winding Details
5.3
Schematic
5.4
Winding Instructions
5.5
Details about Core and Air Gap and Bobbin
5.6
Bobbin Mechanical Details
Trademarks
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input voltage range
180VAC to 275VAC
Input voltage frequency
47Hz to 53Hz
Output voltage
24V
Maximum output current
4A
Average output current
1A