Always follow TI's set-up and application instructions,
including use of all interface components within the recommended
electrical rated voltage and power limits. Always use electrical
safety precautions to help verify your personal safety and those
working around you. Contact TI's Product Information Center
http://ti.com/ customer support for further information.
WARNING
Failure to follow warnings and instructions can result in
personal injury, property damage or death due to electrical shock
and burn hazards.
The term TI HV EVM refers to an electronic device typically
provided as an open framed, unenclosed printed circuit board
assembly. It is intended strictly for use in development
laboratory environments, solely for qualified professional users
having training, expertise and knowledge of electrical safety risks
in development and application of high voltage electrical
circuits. Any other use and/or application are strictly
prohibited by Texas Instruments. If you are not suitably
qualified, then immediately stop from further use of the HV
EVM.
- Work Area Safety:
- Keep work area clean and orderly.
- Qualified observers must be present anytime circuits are
energized.
- Effective barriers and signage must be present in the area
where the TI HV EVM and the interface electronics are energized,
indicating operation of accessible high voltages can be present,
for the purpose of protecting inadvertent access.
- All interface circuits, power supplies, evaluation modules,
instruments, meters, scopes, and other related apparatus used in a
development environment exceeding 50Vrms/75VDC must be electrically
located within a protected Emergency Power Off EPO protected power
strip.
- Use stable and non-conductive work surface.
- Use adequately insulated clamps and wires to attach measurement
probes and instruments. No freehand testing whenever possible.
- Electrical Safety:
- As a precautionary measure, a good engineering practice is to
assume that the entire EVM has fully accessible and active high
voltages.
- De-energize the TI HV EVM and all the inputs, outputs and
electrical loads before performing any electrical or other
diagnostic measurements. Revalidate that TI HV EVM power has been
safely deenergized.
- c. With the EVM confirmed de-energized, proceed with required
electrical circuit configurations, wiring, measurement equipment
hook-ups and other application needs, while still assuming the EVM
circuit and measuring instruments are electrically live.
- d. Once EVM readiness is complete, energize the EVM as
intended.
WARNING
While the EVM is energized, never touch the EVM or the
electrical circuits, as the ciruits can be at high voltages capable
of causing electrical shock hazard.
- Personal Safety
- Wear personal protective equipment e.g. latex gloves or safety
glasses with side shields or protect EVM in an adequate lucent
plastic box with interlocks from accidental touch.
Limitation for safe use:
EVMs are not to be used as all or part of a production unit.