SLVT230
November 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Safety Considerations
1.5
Dimensions
1.6
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Shut-down Sequence
4
Static Regulation
5
Transformer Details
5.1
Material List
5.2
Winding Details
5.3
Schematic
5.4
Winding Instructions
5.5
Details about Core, Air Gap and Bobbin
5.6
Bobbin Mechanical Details
Trademarks
5.5
Details about Core, Air Gap and Bobbin
Target primary inductance: 200µH
Core type: N87 core
Air gap: 0.83mm on center leg
Equivalent A
L
value: 347nH / t
2