SLVT230 November 2025
This reference design is an offline isolated flyback. The AC-DC power stage is based on the UCC28750 fixed-frequency peak current mode controller, which features continuous conduction mode (CCM) and discontinuous conduction mode (DCM) modulation, as well as secondary-side regulation. Frequency foldback and burst mode improve light-load efficiency while frequency dithering reduces electromagnetic interference (EMI) signature. The controller provides several protection features, including over-under voltage lockout, Vout overvoltage, overpower, and short-circuit protections.