SLVT230
November 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Safety Considerations
1.5
Dimensions
1.6
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Shut-down Sequence
4
Static Regulation
5
Transformer Details
5.1
Material List
5.2
Winding Details
5.3
Schematic
5.4
Winding Instructions
5.5
Details about Core, Air Gap and Bobbin
5.6
Bobbin Mechanical Details
Trademarks
Features
Can charge two lead-acid batteries in series
Provides independent constant voltage and constant current feedback
No-load power consumption: 63.2mW at 115VAC, 9V output and 122mW at 230VAC