SLVT230 November 2025
Thermal image are shown in Figure 2-3 through Figure 2-6. The board is placed horizontal on the bench, and runs in still air condition.
Figure 2-3 Thermal Image at 115VAC, 60Hz,
24V, and 4A, PCB Top Side
Figure 2-4 Thermal Image at 115VAC, 60Hz,
24V, and 4A, PCB Bottom Side
Figure 2-5 Thermal Image at 230VAC, 50Hz,
24V, and 4A, PCB Top Side
Figure 2-6 Thermal Image at 230VAC, 50Hz,
24V and 4A, PCB Bottom Side