SLVT248 May 2026 – May 2026
The thermal test was performed at room temperature, open frame, with a 30 minute warmup.
| Temperature | 127 VDC | 400 VDC |
|---|---|---|
| UCG28826 | 49.3 | 71.7 |
| Transformer | 42.0 | 48.3 |
| SR MOSFET | 45.3 | 49.8 |
| SR controller | 45.1 | 49.8 |
| +18V PVCC rectifier diode | 69.0 | 79.4 |
Thermal images are shown in Figure 2-4 and Figure 2-5.