Output voltage ripple is shown in Figure 3-8 through Figure 3-12.
Figure 3-8 127 VDC, 12Vo, 100% Load Ripple
Figure 3-10 400 VDC, 12Vo, 50% Load RippleFigure 3-12 127 VDC, 12Vo, 25% Load Ripple Zoom Figure 3-9 400 VDC, 12Vo, 100% Load Ripple Figure 3-11 400 VDC, 12Vo, 10% Load Ripple