SLVT248 May 2026 – May 2026
The load transient test was performed from 0.1A to full load at +12V output, other outputs at no load. The output voltage was measured at the end of the PCB. CH1: VOUT, CH3: IOUT
Load transient response is shown in Figure 3-14 and Figure 3-15.
Figure 3-14 127 VDC, 12V, 0.1A to 3A Load Transient
Figure 3-15 400 VDC, 12V, 0.1A to 3A Load Transient