SLVT248 May 2026 – May 2026
Efficiency was measured using a DC input source with three outputs loaded. Data was recorded at an input voltage of 127 VDC and 400 VDC. The 127 VDC represents the rectified voltage across the bulk capacitor for a 90 Vac input when the server PSU system is still in the start-up stage and the PFC pre-regulator is not yet active. In contrast, 400 VDC is the nominal bulk voltage after the PFC stage becomes operational.