SLVUBX5C December 2022 – August 2024 TPS25762-Q1 , TPS25763-Q1 , TPS25772-Q1
VIN Engine On or Off power level parameters are configurable in this page.
The TPS2576x-Q1 and TPS257x-Q1 family's SPM supports autonomous power transition dependent upon the VIN (for example, VBATT) voltage level per the diagram shown in Figure 4-2.
Figure 4-2 Engine On/Off Controls and
Power Mode Operation (TPS257xxD-Q1)The Engine On/Off voltage thresholds must be configured in sequential order (highest to lowest): RANGE 3 to 4 (rising) > RANGE 4 to 3 (falling) > RANGE 2 to 3 (rising) > RANGE 3 to 2 (falling) > RANGE 1 to 2 (rising) > RANGE 2 to 1 (falling).
Maximum power for the low-power range is a configurable total port power output. Program maximum power relative to total VBUS power.
Dual port example:
VIN Engine On or Off is one of the SPM engine's power foldback policies. For more information regarding SPM, see the TPS257xx-Q1 System Power Management.