SLVUBX5C December 2022 – August 2024 TPS25762-Q1 , TPS25763-Q1 , TPS25772-Q1
Firmware download is supported by the GUI and accessed when clicking the Download Firmware button from the Simple or Advanced configuration pages.
Figure 5-1 GUI Firmware Download
PageFrom this page, the user can load TI-provided development keys or private keys. The binary image can then be generated and saved or directly loaded into hardware using the I2C or USB endpoint methods detailed in Section 5.1.1.1 and Section 5.1.1.2.