SLVUBX5C December 2022 – August 2024 TPS25762-Q1 , TPS25763-Q1 , TPS25772-Q1
Thermal Foldback related parameters can be configured in this page. Thermal foldback allows the system to reduce power when defined device thermal thresholds are reached, helping to automatically manage power versus temperature system requirements.
Thermal Foldback is one of the SPM engine's power foldback policies. For more information regarding SPM, see the TPS257xx-Q1 System Power Management.
Thermal phase is monitored via the NTC device pin (GPIO5) with a thermistor resistor network as described in Figure 4-3. Only positive voltage slope (from lowest to highest temperature) is supported with NTC or PTC thermistor configurations.
Figure 4-3 Thermistor Implementation Options: NTC
and PTC Circuit DiagramsPHASE 1 is the first thermal foldback phase followed by PHASE 2 and finally PHASE 3. Voltage thresholds must be configured from lowest to highest temperature starting from PHASE 1. Input voltage levels can be calculated based upon the type of thermistor and external resistor values used in the target system hardware design. See the thermistor data sheet for voltage input calculations applicable for each phase as required for the given application operation. When enabled in the GUI, one of two provided preset values can be selected:
PRESET1 is based upon an NTC with RB = 3 kΩ and RNTC = 47 kΩ.
| Voltage Threshold | Voltage/Temp |
|---|---|
| Phase 1VTHF | 0.392V (40°C) |
| Phase 1VTHR | 0.574V (50°C) |
| Phase 2VTHF | 0.686V (55°C) |
| Phase 2VTHR | 0.938V (65°C) |
| Phase 3VTHF | 1.078V (70°C) |
| Phase 3VTHR | 1.386V (80°C) |
PRESET2 is based upon a PTC (TMP61) with RB = 10 kΩ.
| Voltage Threshold | Voltage/Temp |
|---|---|
| Phase 1VTHF | 1.82V (40°C) |
| Phase 1VTHR | 1.876V (50°C) |
| Phase 2VTHF | 1.904V (55°C) |
| Phase 2VTHR | 1.96V (65°C) |
| Phase 3VTHF | 1.988V (70°C) |
| Phase 3VTHR | 2.03V (80°C) |
Figure 4-4 Thermal Foldback Phase vs Maximum Port
PowerMaximum power for each phase is a configurable total port power output for each thermal foldback phase. Program the maximum power relative to the total VBUS power. Note that if maximum power for a given thermal foldback phase is less than the user-defined total minimum port power (sum of minimum port power in dual port systems), the ports are disabled upon entry into the corresponding thermal foldback phase.
Dual port example:
Maximum power for PHASE2 = 30W
Maximum power for PHASE3 = 15W