SLVUCP4A November   2023  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Push Buttons
    5. 2.5 Debug Information
    6. 2.6 Test Points
    7. 2.7 Configuring the TPS25730EVM
      1. 2.7.1 Minimum Voltage Configuration
      2. 2.7.2 Maximum Voltage Configuration
      3. 2.7.3 Sink Current Configuration
      4. 2.7.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Maximum Voltage Configuration

The maximum voltage for the USB Power Delivery Sink Capabilities is set according to the table below. When the received USB PD Source Capabilities do not meet the minimum and maximum voltage range the Capabilities Mismatch bit is set on the USB PD request.

Table 2-8 Maximum Voltage Configuration for Sink Capabilities - ADCIN2 Decoded
ADCIN2 Decoded Value Maximum Voltage Configuration
1 9 V
3 12 V
5 15 V
7 20 V