SLVUCP4A November   2023  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Push Buttons
    5. 2.5 Debug Information
    6. 2.6 Test Points
    7. 2.7 Configuring the TPS25730EVM
      1. 2.7.1 Minimum Voltage Configuration
      2. 2.7.2 Maximum Voltage Configuration
      3. 2.7.3 Sink Current Configuration
      4. 2.7.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Device Information

The TPS25730EVM allows for the configuration of the TPS25730 without the need to program or use software. As the TPS25730 is a USB-PD controller for use in sink-only applications, the following sink capabilities of the TPS25730EVM are configurable:

  • Minimum voltage
  • Maximum voltage
  • Operating current
  • Maximum current

The TPS25730EVM configures the aforementioned capabilities using ADCIN1, ADCIN2, ADCIN3, and ADCIN4 input pins of the TPS25730. The TPS25730EVM utilizes four sets of switches; each set of switches corresponding one of the four ADCIN pins.