SLVUCP4A November   2023  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Push Buttons
    5. 2.5 Debug Information
    6. 2.6 Test Points
    7. 2.7 Configuring the TPS25730EVM
      1. 2.7.1 Minimum Voltage Configuration
      2. 2.7.2 Maximum Voltage Configuration
      3. 2.7.3 Sink Current Configuration
      4. 2.7.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Power Requirements

The TPS25730 is powered by the USB-C connector located at J3. The power source is to be connected by USB-C cable and connected to the USB-C connector of the TPS25730EVM. The power source needs to be USB-PD capable to enable use of the full set of features of TPS25730EVM. More specifically, the power source needs to operate in the standard power range (SPR) of the USB-PD specification, providing between 5V and 20V, and no greater than 5A.

Items Required for Operation

  • TPS25750EVM
  • USB-C cable
  • USB-PD capable power source