SLVUCP4A November   2023  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Push Buttons
    5. 2.5 Debug Information
    6. 2.6 Test Points
    7. 2.7 Configuring the TPS25730EVM
      1. 2.7.1 Minimum Voltage Configuration
      2. 2.7.2 Maximum Voltage Configuration
      3. 2.7.3 Sink Current Configuration
      4. 2.7.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Sink Current Configuration

The sink current is configured according to Table 2-9. The configuration sets Operating and Maximum Current in the USB PD request message. The Operating Current is defined as the current required for the sink to be functional. The Maximum Current is defined as the maximum current the sink can use. The Operating and Maximum Current can be the same if the Operational Current is the maximum current required for the sink to be functional. The Capabilities Mismatch bit is set when the PD Source Capabilities do not meet the Operating Current. When the Operating Current is set to 0 A the Capability Mismatch bit is not set.

Table 2-9 ADCIN3 & ADCIN4 Sink Current Configuration
ADCIN3ADCIN4Operating CurrentMaximum Current
0001.5A
0103A
0204A
0305A
040.5A1.5A
050.5A3A
060.5A4A
070.5A5A
101A1.5A
111A3A
121A4A
131A5A
141.5A1.5A
151.5A3A
161.5A4A
171.5A5A
212A3A
222A4A
232A5A
252.5A3A
262.5A4A
272.5A5A
313A3A
323A4A
333A5A
363.5A4A
373.5A5A
424A4A
434A5A
474.5A5A
535A5A