SLVUDB0A August 2025 – October 2025
The ADS9324EVM is a platform for evaluating the performance of the ADS9324 ADC. The ADS9324 is a 16-channel, integrated data acquisition (DAQ) system based on a simultaneous sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 1-MSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with input impedance of 1MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial and parallel byte communication enables the device to be used with a variety of host controllers.
The ADS9324 can be configured to accept ±12.5V true bipolar inputs using a single 5V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits.
The 16 channels have the following input ranges: ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V. Each channel range can be set individually.