SLVUDB0A August 2025 – October 2025
The ADS9324 uses an internal 4.096V reference voltage, which can be measured on the REFIO pin when configured as an output (default). For applications which require improved drift performance, configure the REFIO pin as an input and apply an external reference voltage to the pin. The REFIO pin can be configured by the REFSEL pin or by configuring an ADC register. To use the REFSEL pin, connect REFSEL to GND for the external reference or connect REFSEL to IOVDD for the internal reference. This can be done by the J21 header of the R67 and R68 resistors.
The ADS9324EVM include a provision for evaluating the REF5040 reference IC. The REF50xx family of high precision series voltage references offers low noise (3μVPP/V), very low temperature drift coefficient (2.5ppm/°C), and high accuracy (±0.025%). To connect the REF5040 to the ADS9324, configure the REFIO pin as an input using the GUI and then install a shunt on jumper JP2.