SLVUDB0A August   2025  – October 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 ADS9324EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 ADC Input SMA Connections
      2. 2.2.2 Voltage Reference
    3. 2.3 Digital Interface and Clock Inputs
      1. 2.3.1 Digital Interface Connections
      2. 2.3.2 Level Translators
    4. 2.4 Power Supplies
      1. 2.4.1 USB Power and When to Power the Board Externally
  7. 3Software
    1. 3.1 ADS9324EVM Software Installation
      1. 3.1.1 USB Driver Installation
    2. 3.2 ADS9324EVM Software
      1. 3.2.1 Using Configuration Tab
      2. 3.2.2 Using the Data Capture Tab
      3. 3.2.3 Using the Linearity Analysis Tab
      4. 3.2.4 Using the Histogram Analysis Tab
  8. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 ADS9324EVM Schematics
    2. 4.2 Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 ADS9324EVM Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation
  11. 7Revision History

Description

The ADS9324 evaluation module (EVM) is a platform for evaluating the performance of the ADS9324, 16-channel, 16-bit, 1-MSPS/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9324EVM includes a standard FMC connector that can interface with standard FPGA development boards. Computer software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.