SLVUDB3 July 2025
The Texas Instruments BQ25176EVM is a Li-Ion, Li-Poly and LiFePO4 chemistry battery charger IC for single cell. Charging voltage can be adjusted using external resistors on VSET. Charging current can be set from 60mA to 750mA with external resistor on ISET.
This user’s guide describes the characteristics, operation, and use of the BQ25176KEVM evaluation module (EVM). This EVM is designed to help the user evaluate and test the various operating modes of the BQ25176K. This user’s guide includes setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the evaluation module.
Throughout this user's guide, the abbreviations EVM, BQ25176KEVM, BMS033-005, and the term evaluation module are synonymous with the BQ25176K evaluation module, unless otherwise noted.