SLVUDB3
July 2025
BQ25176K
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
I/O Descriptions
2.2
Printed Circuit Board Assembly
2.3
Best Practices
2.4
Test Summary
2.4.1
Equipment
2.4.2
Cautions
2.4.3
Test Instructions
3
Hardware Design Files
3.1
Schematic
3.2
Board Layout
3.3
Bill of Materials
4
Additional Information
Trademarks
Features
Support 1-Cell Li-Ion, Li-Poly, and LiFePO4
Input voltage based dynamic power management
Input voltage up-to-30V tolerant
External resistor programmable operation
Li-Ion: 4.35V, 4.4V, 4.53V, 4.58V
LiFePO4: 3.5V, 3.6V, 3.7V
ISET to set charge current from 60 mA to 750 mA