SLVUDB3 July 2025
Table 2-1 lists the input and output connections available on this EVM and their respective descriptions.
| I/O Connector | Description |
|---|---|
| J1 – VIN / GND | Max operating input voltage is 25V, OVP trip point. Max input voltage is 30V while in OVP. |
| J2 – OUT (BAT+) / GND (BAT-) / GND / TS | Battery connection, TS is 10k NTC but is not needed. |
| JP1 – VSET ADJ | Disable R9, default is installed. |
| JP2 – REG / IN / OUT | Source voltage for housekeeping regulator, U2. Default Input voltage IN. |
| JP3 – PG (Power Good) LED | Default setting is ON. |
| JP4 – ISET | Sets fast charge current. Fixed = 400 mA ADJ= R22 range 60mA to 600mA. |
| JP5 - STAT LED | Default setting is ON. |
| JP6 – TS | NTC temp sensor. Fixed=10k (safe) ADJ=R19 range from 0 to 50kΩ. Default Fixed. |
| JP7 | Not used, do not install |
| JP8 | Not used, do not install |
| JP9 | Not used, do not install |
Table 2-2 lists the S1 switch positions for VSET and their respective descriptions. Use only one postion ON, do not combine.
| Position / RX / Value | Li+Voltage / Configuration |
|---|---|
| #1 / R1 / 100kΩ | 3.5V / 1-Cell LiFePO4 |
| #2 / R2 / 82.5kΩ | 3.6V / 1-Cell LiFePO4 |
| #3 / R3 / 61.9kΩ | 3.7V / 1-Cell LiFePO4 |
| #4 / R4 / 35.7kΩ | 4.58V / 1-Cell Li-Ion |
| #5 / R5 / 27.4kΩ | 4.53V / 1-Cell Li-Ion |
| #6 / R6 / 24.3kΩ | 4.35V / 1-Cell Li-Ion |
| #7 / R7 / 18.2kΩ | 4.4V / 1-Cell Li-Ion |
| #8 / R8 / 0Ω | Short Circuit – No Charge |