SLVUDB3 July   2025 BQ25176K

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Bill of Materials

Table 3-1 lists the bill of materials.

Table 3-1 Bill of Materials(1)
Designator Qty Value Description Package Reference Part Number Manufacturer
!PCB? 1 Printed Circuit Board BMS033 Any
C1, C3 2 1uF CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 603 GRT188R61H105ME13D MuRata
C2, C4 2 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 GCM188R71C105KA64D MuRata
D1, D2 2 Green LED, Green, SMD Body1.6x0.8mm LTST-C193TGKT-5A Lite-On
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1 1 Terminal Block, 3.5mm Pitch, 2x1, TH 7.0x8.2x6.5mm ED555/2DS On-Shore Technology
J2 1 Terminal Block, 3.5mm Pitch, 4x1, TH 14x8.2x6.5mm ED555/4DS On-Shore Technology
JP1, JP3, JP5 3 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
JP2, JP4, JP6 3 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1 1 100k RES, 100 k, 1%, 0.1 W, 0603 603 RC0603FR-07100KL Yageo
R2 1 82.5k RES, 82.5 k, 1%, 0.1 W, 0603 603 RC0603FR-0782K5L Yageo
R3 1 61.9k RES, 61.9 k, 1%, 0.1 W, 0603 603 RC0603FR-0761K9L Yageo
R4 1 35.7k RES, 35.7 k, 1%, 0.1 W, 0603 603 RC0603FR-0735K7L Yageo
R5 1 27.4k RES, 27.4 k, 1%, 0.1 W, 0603 603 RC0603FR-0727K4L Yageo
R6 1 24.3k RES, 24.3 k, 1%, 0.1 W, 0603 603 RC0603FR-0724K3L Yageo
R7 1 18.2k RES, 18.2 k, 1%, 0.1 W, 0603 603 RC0603FR-0718K2L Yageo
R8 1 0 RES, 0, 5%, 0.1 W, 0603 603 RC0603JR-070RL Yageo
R9 1 50k Ohm Trimmer Potentiometer, Lead Sealed Type Multiturn PV37 Series, TH 6.71x4.5mm PV37W503C01B00 Bourns
R10 1 750 RES, 750, 1%, 0.1 W, 0603 603 RC0603FR-07750RL Yageo
R19 1 50k Trimmer, 50k ohm, 0.25W, TH 4.5x8x6.7mm 3266W-1-503LF Bourns
R20 1 10.0k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310K0FKEA Vishay-Dale
R21 1 499 RES, 499, 1%, 0.1 W, 0603 603 CRCW0603499RFKEAC Vishay-Dale
R22 1 5k Ohm Trimmer Potentiometer, Lead Sealed Type Multiturn PV37 Series, TH 6.71x4.5mm PV37W502C01B00 Bourns
R23, R24 2 1.00k RES, 1.00 k, 1%, 0.1 W, 0603 603 RC0603FR-071KL Yageo
S1 1 Switch, SPST 8Pos, Rocker, TH 9.65X8X22.4mm 76SB08ST Grayhill
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7 7 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP12, TP13, TP14 13 Test Lead clips and hooks, SMT Test Point, Body 3.25x1.65mm S1751-46 Harwin
U1 1 800-mA JEITA-Compliant Linear Battery Charger For 1-Cell Li-Ion and LiFePO4 With VINDPM WSON8 BQ25176KDSG Texas Instruments
U2 1 Automotive 150-mA high-voltage ultra-low-IQ low-dropout (LDO) linear regulator, DRV0006A (WSON-6) DRV0006A TPS7B8133QDRVRQ1 Texas Instruments
C5 0 100 pF CAP, CERM, 100 pF, 50 V, +/- 1%, C0G/NP0, 0402 402 04025A101FAT2A AVX
C6 0 1uF CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 603 GRT188R61H105ME13D MuRata
C7 0 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 GCM188R71C105KA64D MuRata
C8 0 4700 pF CAP, CERM, 4700 pF, 50 V, +/- 10%, X5R, 0603 603 GRM188R61H472KA01D MuRata
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
JP7 0 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
JP8, JP9 0 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
R11 0 33.0k RES, 33.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0733KL Yageo
R12 0 18.2k RES, 18.2 k, 1%, 0.1 W, 0603 603 RC0603FR-0718K2L Yageo
R13 0 7.50k RES, 7.50 k, 1%, 0.1 W, 0603 603 RC0603FR-077K5L Yageo
R14 0 0 RES, 0, 5%, 0.1 W, 0603 603 RC0603JR-070RL Yageo
R15, R17 0 604k RES, 604 k, 0.1%, 0.125 W, 0805 805 RT0805BRD07604KL Yageo America
R16 0 500 kOhms 0.25W, 1/4W PC Pins Through Hole Trimmer Potentiometer Cermet 12 Turn Top Adjustment PTH_3 PV37W504C01B00 Bourns
R18 0 50k Ohm Trimmer Potentiometer, Lead Sealed Type Multiturn PV37 Series, TH 6.71x4.5mm PV37W503C01B00 Bourns
R25 0 10.0k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310K0FKEA Vishay-Dale
R26 0 2.00k RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06032K00FKEA Vishay-Dale
R27 0 49.9k RES, 49.9 k, 1%, 0.25 W, Axial Axial CMF5049K900FHEB Vishay-Dale
S2 0 DIP Switch, SPST 4Pos, Slide, TH DIP Switch, 4 Pos 78B04ST Grayhill
SH-JP8, SH-JP9 0 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
Unless otherwise noted in the Alternate PartNumber and/or Alternate Manufacturer columns, all parts can be substituted with equivalents.