SLVUDB3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Test Summary

This section describes the jumpers and connectors on the EVM as well as how to properly connect, setup, and use the BQ25176KEVM. Note that the default jumper setting of headers and switches are marked with two dots to indicate the shorting jumper position. This puts the unit into a single cell Li-Ion configuration, 4.2V at 400mA.