SLVUDB9A July 2025 – November 2026
The GUI initalizes to a default configuration according to the device part detected/selected, see table below for details. On top of this default a number of features can be configured, the sample rate, DSP, Analog inputs and JESD interface can all be included. See future sections for more details.
|
Device EVM |
Sampling Rate |
Mode Description |
|---|---|---|
|
ADC34RF72EVM |
1.5 GSPS |
Quad Channel all DSP bypassed Max Sample Rate |
|
ADC34RF75EVM |
3 GSPS |
Quad Channel all DSP bypassed Max Sample Rate |
|
ADC32RF77EVM |
6 GSPS |
Dual channel 2x Interleaved, all DSP bypassed. |
This mode assumes the user already has a valid ADC System parameters JSON and JESD configuration JSON, both can be exported from GUI, see Exporting ADC3xRF7x Configuration. See ADC Datasheet and progamming reference for System parameters reference. The strucutre for the JESD Configuration can be seen below, this data is stored in json files.
Class jesd_cfg():
links : int=None
lanes : int=None
channels : int=None
frame_octets : int=None
samples_per_frame : int=None
high_density : bool=None
scrambling : bool=None
frames_per_multiframe : int=None
e : int=None
channel_resolution : int=None
jesd_sample_resolution : int=None
format_twos_complement : bool=None
lane_map : list=None
lane_polarity : list=None
encoding : str=None
int1 : int=1
int2 : int=1
decimation_factor : int=None
complex_signal : bool=None
channel_repeat_factors : list=NoneSelecting this mode of configuration disables and bypasses all other methods of config in the GUI for both static and dynaminc configurations.