SLVUDB9A July   2025  – November 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2 Hardware and Software Setup
    1. 2.1 Board Overview
    2. 2.2 Required Equipment
    3. 2.3 Required Software Installation
    4. 2.4 Required TI Software to Install
    5. 2.5 3rd Party Software to Install
    6. 2.6 Hardware Setup and Connections
    7. 2.7 ADC3xRF7x EVM Connections
    8. 2.8 TSW14J58 Data Capture Card Connections
    9. 2.9 Debug LEDs
  9. 3 ADC3xRF7x EVM Configuration and Programming
    1. 3.1 ADC EVM Quick Start
    2. 3.2 Power On All Boards and Signal Generators
    3. 3.3 Launch J58 FPGA Server
    4. 3.4 Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5 First Time Programming the ADC EVM
  10. 4 ADC Configuration Using GUI
    1. 4.1 ADC Static Configuration
    2. 4.2 GUI Analog Input Control
    3. 4.3 GUI Fractional Delay Filter Configuration
    4. 4.4 GUI Digital Down Converter Tab
    5. 4.5 GUI Full Rate and Baseband Equalizer Tab
    6. 4.6 GUI JESD Tab and Asynchonous FIFO Calibration Control
    7. 4.7 Runtime Configuration
    8. 4.8 Exporting ADC3xRF7x Configuration
    9. 4.9 Global GUI Parameters
  11. 5 Troubleshooting and FAQ
  12. 6 Important Signal Routing
    1. 6.1 ADC Device Clock Routing
    2. 6.2 Board Modifications
      1. 6.2.1 ADC3xRF7x Analog Inputs
      2. 6.2.2 EVM on Board Mux Control
  13. 7 Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
    3. 7.3 Bill of Materials (BOM)
  14. 8 Additional Information
    1. 8.1 Trademarks
  15. 9 References
  16. 10Revision History

GUI Full Rate and Baseband Equalizer Tab

This tab lets the user configure the full rate equalizer and baseband equalizer. This section serves both settings as the configuration is very similar for each, with the exception that the baseband equalizer is only avaliable if the DDC's are used. For the full rate equalizer the input source is selectable whereas the baseband equalizer is tied to a ddc output and maps one to one. For more details about supported equalizer modes see adc datasheet. Enabling DDCs in the static configuration tab will enable the corresponding equalizer tab in the runtime tab which will allow coefficinets to be programmed to the ADC.

ADC34RF72EVM ADC34RF75EVM ADC32RF77EVM ADC Full rate EQ tab Figure 4-4 ADC Full rate EQ tab